Télécharger le document () de 20
Nous faisons fonctionner l’essentiel*

PXM2250MA65145

Enclosed Power Xpert Meter 2000, 256 MB, with integral display, 60 Hz, 5A secondary, 90-265 Vac/dc, 4 analog outputs: 4-20 mA, Gateway card

Spécifications générales

Product Name
Eaton Power Xpert meter 2250
Catalog Number
PXM2250MA65145
UPC
786685349107
Product Length/Depth
4.85 in
Product Height
4.85 in
Product Width
3.96 in
Product Weight
2 lb
Compliances
CE Marked
Certifications
cUL 22Cz
ANSI/IEEE Std C12.20
IEC 60687
ANSI/IEEE Std C62.41

Caractéristiques du produit

Type
Energy meter (with integral display)
Memory
256 MB
Power supply voltage
90-265 Vac/dc
Frequency rating
60 Hz
Waveform capture sampling rate
400/cycle
Impulse transient capture
None
ANSI % revenue accuracy
C12.20 (0.2)
Current sensor input
5A
Instrumentation
Watt Demand
View current & voltage phasors on display
Watts
Va demand
Current & Voltage - Per Phase
Power-Real, Reactive, Apparent
Demand Metering
Neutral Current
Wh --Positive & Negative
Per Phase Power Factor
Logging
Event Log
Data Logging
Time / date stamp
Email on alarm
I/O capability
Prog. Pulse Output --Wh, Varh, Vah
Sub Cycle- Sag/ Swell
Digital Input/Output
Voltage Disturbance Trigger
Analog Input/Output
Communications
10 / 100 RJ - 45 Ethernet Port
Graphic Display (Local - Remote)
BACnet/IP
Modbus RTU (RS - 485)
Modbus TCP
Modification 1
4 analog outputs: 4-20 mA
Modification 2
Gateway card

Exporter les caractéristiques du produit