Télécharger le document () de 20
Nous faisons fonctionner l’essentiel*

PXM2290MA65105

Eaton Power Xpert meter 2290, Power quality plus with up to 512 samples/cycle recording meter, 768 MB, Transducer only (no display), 60 Hz, 5A secondary, 90-265 Vac/dc, 4 analog outputs: 0-1 mA, Gateway card

Spécifications générales

Product Name
Eaton Power Xpert meter 2290
Catalog Number
PXM2290MA65105
UPC
786685535098
Product Length/Depth
4.85 in
Product Height
4.85 in
Product Width
3.96 in
Product Weight
1.8 lb
Compliances
CE Marked
Certifications
ANSI/IEEE Std C62.41
IEC 60687
ANSI/IEEE Std C12.20
cUL 22Cz

Caractéristiques du produit

Type
Power quality plus with up to 512 samples/cycle recording meter (with integral display)
Memory
768 MB
Power supply voltage
90-265 Vac/dc
Frequency rating
60 Hz
%Thd - current and voltage
To 40th
Individual harmonics magnitude
To 40th
Waveform capture sampling rate
400/cycle
Impulse transient capture
None
ANSI % revenue accuracy
C12.20 (0.2)
Current sensor input
5A
Instrumentation
Wh --Positive & Negative
Current & Voltage - Per Phase
Watts
Watt Demand
Power-Real, Reactive, Apparent
Demand Metering
View current & voltage phasors on display
Va demand
Neutral Current
Per Phase Power Factor
Waveform analysis
Waveform Captured On Threshold / Input
Logging
Data Logging
Email on alarm
Event Log
Time / date stamp
I/O capability
Voltage Disturbance Trigger
Sub Cycle- Sag/ Swell
Digital Input/Output
Analog Input/Output
Prog. Pulse Output --Wh, Varh, Vah
Communications
10 / 100 RJ - 45 Ethernet Port
Modbus RTU (RS - 485)
Graphic Display (Local - Remote)
Modbus TCP
BACnet/IP
Modification 1
None
Modification 2
Gateway card

Exporter les caractéristiques du produit