Télécharger le document () de 20
Nous faisons fonctionner l’essentiel*
Discontinué

PXM2290MA65415

Power Xpert Meter 2000, 768 MB, with integral display, 60 Hz, 5A secondary, 24-60 Vdc, 2 relay outputs/2 status inputs, Gateway card

Spécifications générales

Product Name
Eaton Power Xpert meter 2290
Catalog Number
PXM2290MA65415
UPC
786685537818
Product Length/Depth
4.85 in
Product Height
4.85 in
Product Width
3.96 in
Product Weight
2 lb
Compliances
CE Marked
Certifications
ANSI/IEEE Std C12.20
cUL 22Cz
IEC 60687
ANSI/IEEE Std C62.41

Caractéristiques du produit

Type
Power quality plus with up to 512 samples/cycle recording meter (with integral display)
Memory
768 MB
Power supply voltage
24-60 Vdc
Frequency rating
60 Hz
%Thd - current and voltage
To 40th
Individual harmonics magnitude
To 40th
Waveform capture sampling rate
400/cycle
Impulse transient capture
None
ANSI % revenue accuracy
C12.20 (0.2)
Current sensor input
5A
Instrumentation
Watts
Power-Real, Reactive, Apparent
Neutral Current
View current & voltage phasors on display
Wh --Positive & Negative
Current & Voltage - Per Phase
Watt Demand
Va demand
Demand Metering
Per Phase Power Factor
Waveform analysis
Waveform Captured On Threshold / Input
Logging
Event Log
Time / date stamp
Data Logging
Email on alarm
I/O capability
Analog Input/Output
Digital Input/Output
Prog. Pulse Output --Wh, Varh, Vah
Sub Cycle- Sag/ Swell
Voltage Disturbance Trigger
Communications
BACnet/IP
10 / 100 RJ - 45 Ethernet Port
Graphic Display (Local - Remote)
Modbus TCP
Modbus RTU (RS - 485)
Modification 1
2 relay outputs, 2 status inputs
Modification 2
Gateway card

Exporter les caractéristiques du produit