Eaton PXM350 METER, 80/100/200MA CURRENT INPUT, PULSE OUTPUT, MODBUS RTU, TOU, BIDIRECTIONAL ENERGY, 4TH CURRENT INPUT, 1 RELAY OUTPUT
| Product Name |
Eaton Power Xpert meter 350
|
| Catalog Number |
PXM350MA6141
|
| UPC |
786687035060
|
| Product Length/Depth |
3.8 in
|
| Product Height |
4.6 in
|
| Product Width |
5.9 in
|
| Product Weight |
0.85 lb
|
| Compliances |
RoHS Compliant
CE Marked |
| Certifications |
UL Recognized
|
| Type |
Modbus output
|
| Voltage rating |
400Vac L-N, 690Vac L-L
|
| ANSI % revenue accuracy |
C12.20 (0.5)
|
| Instrumentation |
Current & Voltage - Per Phase
Apparent Power Factor Var Wh Va Watts |
| Output |
Pulse output, modbus
|
| I/O capability |
KYZ output
Pulse Output |
| Communications |
Modbus
|