Eaton Power Xpert meter 350, 5 A/1 A, Current input, Pulse output, MODBUS RTU, TOU, 1 Relay output
| Product Name |
Eaton Power Xpert meter 350
|
| Catalog Number |
PXM350MA6521-MC
|
| UPC |
786687079460
|
| Product Length/Depth |
3.8 in
|
| Product Height |
3.75 in
|
| Product Width |
4.5 in
|
| Product Weight |
0.85 lb
|
| Compliances |
RoHS Compliant
CE Marked |
| Certifications |
UL Recognized
|
| Type |
Modbus output
|
| Voltage rating |
400Vac L-N, 690Vac L-L
|
| ANSI % revenue accuracy |
C12.20 (0.5)
|
| Instrumentation |
Current & Voltage - Per Phase
Va Watts Wh Var Apparent Power Factor |
| Output |
Pulse output, modbus
|
| I/O capability |
Pulse Output
KYZ output |
| Communications |
Modbus
|