Panel Extension Kit for RapidPod Aisle Containment System - 42”H x 60”W
| Product Name |
Eaton Tripp Lite series panel
|
| Catalog Number |
RAPOD4260PAN
|
| UPC |
037332299772
|
| Product Length/Depth |
1.88 in
|
| Product Height |
42 in
|
| Product Width |
60 in
|
| Product Weight |
31.1 lb
|
| Compliances |
TAA Compliant
|
| Color |
Silver
|
| Package Contents |
Assembly panel, 42 x 60 in.
Formed panel joiner bracket, 42 in. (10) Screws, 5/16-18 |
| Product Features |
TAA Compliant
|
| Product Highlights |
5-year limited warranty (Worldwide)
Available in transparent or semi-transparent polycarbonate for visibility Fully compatible with both hot-aisle and cold-aisle containment strategies Allows a customizable application to seal gaps and irregular layouts Modular assembly allows for quick configuration and adjustment Built with durable aluminum extrusions with 5 secure attachment points |