Eaton residential meter breaker, Combined Loadcentre and Meter Socket, Overhead/underground, 200A, NEMA 3R, 22 kAIC, (8) 1 in., (16) 0.5 in., Four-jaw, 120/240V
| Product Name |
Eaton residential meter breaker
|
| Catalog Number |
RCPM208M
|
| UPC |
621037105799
|
| Product Length/Depth |
14.4375 in
|
| Product Height |
28.375 in
|
| Product Width |
5.375 in
|
| Product Weight |
36.5 lb
|
| Certifications |
CSA
|
| Type |
Overhead/underground
|
| Amperage Rating |
200A
|
| Enclosure |
NEMA 3R
|
| Voltage rating |
120/240V
|