Eaton BR main breaker loadcenters canadian,Combination,200A,Outdoor,NEMA 3R,40,Single-phase,120/240 V,#1–250 MCM
| Product Name |
Eaton BR main breaker loadcenter
|
| Catalog Number |
RCPM240
|
| UPC |
622588101179
|
| Product Length/Depth |
14.38 in
|
| Product Height |
6 in
|
| Product Width |
5 in
|
| Product Weight |
38 lb
|
| Certifications |
CSA C22.2.
|
| Type |
Combination
|
| Amperage Rating |
200 A
|
| Bus material |
Copper
|
| Cover |
Outdoor
|
| Number of circuits |
64
|
| Number of spaces |
32
|
| Phase |
Single-phase
|
| Voltage rating |
120/240 V
|
| Enclosure |
NEMA 3R
|
| Interrupt rating |
25 kAIC
|