Télécharger le document () de 20
Nous faisons fonctionner l’essentiel*

RT2RSEO200ATF3H

Eaton Roundtech Medium Recessed. Safety eFocus ATF 200 MNM 3H IP44

Spécifications générales

Product Name
Eaton RoundTech MR SC Accessories
Catalog Number
RT2RSEO200ATF3H
EAN
3660191812416
Product Length/Depth
220 mm
Product Height
58 mm
Product Width
195 mm
Product Weight
0.325 kg
Certifications
CE marking
CE

Caractéristiques du produit

Battery voltage
3.2 V
Battery number of cells
2
Battery quality
Lithium-ion
Glow wire test
850 °C
Permissible ambient temperature - min
5 °C
Permissible ambient temperature - max
45 °C
Protection class
II
Outdoor use compliance
False
Explosion protected
False
Diameter
110 mm
Degree of protection
IP44
Mode
Maintained / Non-Maintained (M / NM)
Lamp type
LED not exchangeable
With light source
Yes
Lamp holder
None
Type of indicator
Not applicable
Monitoring equipment
Automatic self test
Power supply system
Peripheral (individual battery)
Voltage type
AC
Apparent Power At Mains Operation
1.83 VA
Power factor
0.6
Wiring system
Continuous circuit/emergency circuit
With remote switch connection
Yes
Reserve-polarity protected
False
Energy efficiency class
A
Conductor cross section
2.5
Connection type
Plug-in connection
Max. system power
1.1 W
Rated life time L70/B10 at 25 °C
60600 hour
Rated life time L80/B10 at 25 °C
60600 hour
Rated life time L90/B10 at 25 °C
60600 hour
Type of control gear
LED operating device current-controlled
Type of wiring
Suitable for through wiring
Nominal voltage AC - max
240 V
Nominal voltage AC - min
220 V
Rated ambient temp acc. IEC62722-2-1 - Min
5 °C
Rated ambient temp acc. IEC62722-2-1 - Max
45 °C
Nominal operation time - min
3 hour
Nominal operation time - max
3 hour
Suitable for standby switching
No
Suitable for continuous circuit
No
RAL-Number (Similar) Housing
9003
Mounting Method
Built-in
Material housing
Plastic
Color housing
White
Material cover
Plastic, transparent
Limited surface temperature
False
Labelling type
Other
Pictogram included
No
Built-in Length
200 mm
Built-in Width
110 mm
Built-in height/depth
200 mm
Built-in Diameter
64 mm
Number Of Poles (Numeric)
3
Outer diameter
110 mm
Impact strength
IK05
Kind of luminaire
Safety luminaire for escape route and open area lighting
Rated Luminous Flux Acc. IEC 62722-2-1
200 lm
Color temperature - max
5700 K
Color temperature - min
5700 K
Light distributor
Focal lens
Energy efficiency class of the built-in lamp
A++, A+, A (LED)
Function
Escape route lighting
Color of light
White
Color rendering index (CRI)
70
Luminaire With Limited Surface Temperature, Sign D
No
Luminous flux in standby mode
60 lm
Number of lighting heads
1
Suitable for number of lamps
2
Data connection terminal
0,5-2,5 mm²
Frequency
50/60 Hz
Main connection terminal
0,5-2,5 mm²
Number of LEDs
8
Shape
Round
Application
Other
Testing system
Auto-Test
With remote control
No
Constant light output (CLO)
No
Exchangeable control gear
No
Emergency function monitoring system
Automatic self test
Emergency power supply system
Peripheral (individual battery)
Power consumption in emergency mode
1.1 W
Type of lithium-ion battery
Lithium iron phosphate (LiFePO4)
With heating element for battery
No
Connectable conductor cross section - min
0.5 mm²
Luminous flux in emergency mode
200 lm
Connectable conductor cross section - max
2.5 mm²

Exporter les caractéristiques du produit

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Authentifier un produit

Saisissez votre numéro de série à 16 ou 17 chiffres
Le numéro de série saisi ne doit pas contenir de caractère spécial. Le numéro de série que vous avez saisi n’est pas correct, il doit comporter 16 ou 17 chiffres. Le numéro de série que vous avez saisi est introuvable. Veuillez essayer à nouveau ou signaler ce problème pour obtenir de l’aide. Le numéro de série que vous avez saisi ne correspond pas au produit. Vérifiez le numéro de série de votre produit et réessayez. Cliquer ici pour accéder à la page du produit du numéro de série que vous avez saisi Eaton a identifié le numéro de série comme étant suspect, veuillez réessayer à nouveau ou signaler ce problème pour obtenir de l’aide.
Numéro de série
Réinitialiser Eaton a identifié le numéro de série comme étant suspect, veuillez réessayer à nouveau ou signaler ce problème pour obtenir de l’aide. Le numéro de série n'est pas reconnu par Eaton et n'est pas valide. Veuillez utiliser ce formulaire pour signaler ce problème pour obtenir de l’aide.
Saisissez le code d’authentification à 6 chiffres
Le produit que vous avez saisi est suspect! Veuillez essayer à nouveau ou signaler ce problème pour obtenir de l’aide. Le code d’authentification que vous avez saisi ne correspond pas aux informations associées à ce numéro de série. Veuillez essayer à nouveau ou signaler ce problème pour obtenir de l’aide. Code d'authentification non valide. La longueur du code doit être de 6 caractères signaler ce problème pour obtenir de l’aide. Le code d’authentification est requis signaler ce problème pour obtenir de l’aide.
Veuillez compléter le test CAPTCHA avant de procéder à l’authentification.
Nous joindre pour signaler un problème
x
Signaler un problème
Veuillez saisir votre nom complet.
x
Merci, votre problème a été soumis, notre équipe produit communiquera avec vous prochainement.
Remarque : S'il manque des fichiers dans le ficher .zip téléchargé, alors le type de fichier n'est pas supporté pour un téléchargement groupé.