Eaton Crouse-Hinds series S Series blank cover, Sheet steel, Surface mount, Three-gang, Gasket
| Product Name |
Eaton Crouse-Hinds series S Series blank cover
|
| Catalog Number |
S1003
|
| UPC |
782274610306
|
| Product Length/Depth |
6.5 in
|
| Product Height |
0.43 in
|
| Product Width |
0.68 in
|
| Product Weight |
0.35 lb
|
| Area classification |
Ordinary/Non-Hazardous Locations
|
| Number of gangs |
3
|
| Material |
Sheet steel
|
| Special features |
Gasket
|