Safety Switch - Pringle Switch Replacement Part, Arcing Parts, Used with QA and CBC Type, 2500A, 480V, Top
| Product Name |
Eaton pringle arcing parts
|
| Catalog Number |
S10052
|
| UPC |
782116975297
|
| Product Length/Depth |
1 in
|
| Product Height |
1 in
|
| Product Width |
1 in
|
| Product Weight |
1 lb
|
| Catalog Notes |
To place an order for replacement parts, please call 1-800-356-1243. Sold as Single Pole sets only.
|
| Amperage Rating |
2500A
|
| Feed type |
Top
|
| Product Category |
Arcing Parts
|
| Used with |
QA & CBC
|
| Voltage rating |
480 V
|