Eaton Crouse-Hinds series S Series snap switch cover, Sheet steel, Surface mount, Two-gang, For flush general use snap switches with square handles
| Product Name |
Eaton Crouse-Hinds series S Series snap switch cover
|
| Catalog Number |
S322
|
| UPC |
782274609508
|
| Product Length/Depth |
4.28 in
|
| Product Height |
4.63 in
|
| Product Width |
0.22 in
|
| Product Weight |
0.09 lb
|
| Area classification |
Ordinary/Non-Hazardous Locations
|
| Number of gangs |
2
|
| Material |
Sheet steel
|
| Used with |
For flush general use snap switches with square handles
|