Eaton Crouse-Hinds series S Series snap switch cover, Feraloy iron alloy, Surface or flush mount, Two-gang, For flush general use snap switches with square handles
| Product Name |
Eaton Crouse-Hinds series S Series snap switch cover
|
| Catalog Number |
S322G
|
| UPC |
782274609607
|
| Product Length/Depth |
5 in
|
| Product Height |
4.5 in
|
| Product Width |
0.75 in
|
| Product Weight |
1.1 lb
|
| Area classification |
Ordinary/Non-Hazardous Locations
|
| Number of gangs |
2
|
| Material |
Feraloy iron alloy
|
| Used with |
For flush general use snap switches with square handles
|