Recherche de connaissances
Télécharger le document () de 20

S811+N37P3S

Eaton S811+ soft starter, 37 A, N-frame, Premium, 600 V rated, Level/Edge Sense, Three-pole, 24 V power, 200-600 V operating voltage, 47-63 Hz, 1-2 conductors, #22-14 AWG wire, 120 Vdc, 240 Vac

Spécifications générales

Product Name
Eaton S811+ soft starter
Catalog Number
S811+N37P3S
UPC
786685558905
Product Length/Depth
6.45 in
Product Height
7.37 in
Product Width
2.66 in
Product Weight
5.8 lb
Compliances
CE Marked
Certifications
UL Listed
IEC 60947-4-2
CSA file No. 3211-06
EN 60947-4-2
UL Recognized
CSA Certified for Elevator Duty
Catalog Notes
All units require a 24 Vdc power supply found on catalog Page V6-T1-85, or equivalent., S811+T_, S811+U_ and S811+V_ units require lug kits, S811+U50_ unit does not have IEC certification.

Caractéristiques du produit

Used with
Three-phase motors
Amperage Rating
37A
Display material
LCD
AC current - max
240 Vac
DC current - max
120 Vdc
Number of poles
Three-pole
Type
Soft starter
Frequency rating
47-63 Hz
Power supply
24 V
Frame size
N
Options
600V rated
Pump control and extended ramp
Premium
Level/edge sense
Inline or inside-the-delta wiring configuration
Operating temperature - max
50 °C
Communication
Modbus RTU
Configuration
Inline (default) or inside the delta
NEMA rating
NEMA 0
Size
NEMA 0
Operating voltage
200-600 V
Wire size
#22-14 AWG
Module interface
Digital interface module
Operating temperature - min
-30 °C

Exporter les caractéristiques du produit

Remarque : S'il manque des fichiers dans le ficher .zip téléchargé, alors le type de fichier n'est pas supporté pour un téléchargement groupé.