Eaton Crouse-Hinds series rigid/IMC self-retaining gasket, PVC, Steel ring, 3/4"
| Product Name |
Eaton Crouse-Hinds series rigid/IMC self-retaining gasket
|
| Catalog Number |
SG2
|
| UPC |
784564220028
|
| Product Length/Depth |
1.33 in
|
| Product Height |
0.19 in
|
| Product Width |
1.33 in
|
| Product Weight |
0.02 lb
|
| Certifications |
UL Listed
cUL Listed |
| Area classification |
Ordinary/Non-Hazardous Locations
|
| Standards type |
NEC/CEC
|
| Conduit type |
Rigid/IMC
|
| Material |
PVC
|
| Ring material |
Steel
|
| Trade size |
3/4 in
|