| Product Name |
Eaton stacklight stand foot with tube
|
| Catalog Number |
SL-F250
|
| EAN |
4015082053468
|
| Product Length/Depth |
9.8 in
|
| Product Height |
2.8 in
|
| Product Width |
2.8 in
|
| Product Weight |
0.27 lb
|
| Type |
Stand Foot
|
| Used with |
Tube 250MM
|