Acoustic Module, SL4, 40 mm, Continuous tone, 39A max., 24 Vac/Vdc, Black, 80 dB, UL type 4, 4X, 13 , IP66
| Product Name |
Eaton SL4 stacklight acoustic module
|
| Catalog Number |
SL4-AP24
|
| EAN |
4015081679089
|
| Product Length/Depth |
2.5 in
|
| Product Height |
3 in
|
| Product Width |
2.5 in
|
| Product Weight |
0.1 lb
|
| Compliances |
CE Marked
|
| Certifications |
CSA Certified
UL 508 cULus Listed UL Listed CSA Class No. NKCR7 CSA Std. C22.2 No. 94-91 CSA Std. C22.2 No. 14-10 UL Listed file E29184 IEC Rated |
| Type |
40 mm
|
| Environmental rating |
IP66
|
| Voltage rating |
24 Vac/Vdc
|
| Rated operational current |
39 A maximum
|
| Decibel |
80 dB
|
| Enclosure |
UL type 4, 4X, 13
|
| Series |
SL4
|
| Color |
Black
|
| Model |
Continuous tone
|