Acoustic Module, SL7, 70 mm, Continuous or pulsed tone, adjustable, 92A max., 24 Vac/Vdc, Black, 100 dB, 2800 Hz, Internal DIP switch, internal potentiometer, (1), UL type 4, 4X, 13 , IP66
| Product Name |
Eaton SL7 stacklight acoustic module
|
| Catalog Number |
SL7-AP24
|
| EAN |
4015081678105
|
| Product Length/Depth |
3.25 in
|
| Product Height |
3 in
|
| Product Width |
3 in
|
| Product Weight |
0.25 lb
|
| Compliances |
CE Marked
|
| Certifications |
CSA Certified
cULus Listed UL Listed UL 508 CSA Std. C22.2 No. 14-10 UL Listed file E29184 CSA Std. C22.2 No. 94-91 CSA Class No. NKCR7 IEC Rated |
| Type |
70 mm
|
| Environmental rating |
IP66
|
| Accessories |
Internal DIP switch, internal potentiometer
|
| Voltage rating |
24 Vac/Vdc
|
| Frequency rating |
2800 Hz
|
| Rated operational current |
92 A maximum
|
| Decibel |
100 dB
|
| Quantity |
1
|
| Enclosure |
UL type 4, 4X, 13
|
| Series |
SL7
|
| Color |
Black
|
| Model |
Adjustable
Pulsed tone Continuous |