Eaton SL7 stacklight base module, Standard Base, 25mm conduit entry, Horizontal mounting spring terminals, 70mm
| Product Name |
Eaton SL7 stacklight base module
|
| Catalog Number |
SL7-CB-TM
|
| EAN |
4015081751402
|
| Product Length/Depth |
3.1 in
|
| Product Height |
3.3 in
|
| Product Width |
6.9 in
|
| Product Weight |
0.4 lb
|
| Compliances |
CE Marked
|
| Certifications |
CSA Std. C22.2 No. 94-91
UL 508 UL Listed cULus Listed CSA Class No. NKCR7 UL Listed file E29184 CSA Certified IEC Rated CSA Std. C22.2 No. 14-10 |
| Catalog Notes |
0
|
| Used with |
Used with SL7-L, SL7-BL, SL7-FL, SL7-AP
|
| Type |
70 mm
|
| Accessories |
Internal fixing holes, includes cover
|
| Mounting Method |
Horizontal
|
| Terminals |
Spring loaded
|
| Series |
SL7
|
| Color |
Black
|
| Number of positions |
5
|