Eaton Pilot Devices - Stacklight 70mm Display
| Product Name |
Eaton SL7 stacklight demo case
|
| Catalog Number |
SL7-DEMO
|
| UPC |
786680201677
|
| Product Length/Depth |
3.29 in
|
| Product Height |
10 in
|
| Product Width |
2.79 in
|
| Product Weight |
0.24 lb
|
| Used with |
Stacklight 70 mm
|
| Type |
Stacklight accessory
|