Eaton surge protection, Surge protection device, 1200 VPR L-G, 2500 VPR L-L, 240 V, Four connection points, Three-phase delta, 320 V, Ground, 240 V, Three-wire
| Product Name |
Eaton surge protection
|
| Catalog Number |
SP2-240D
|
| UPC |
786685886558
|
| Product Length/Depth |
4.12 in
|
| Product Height |
3.38 in
|
| Product Width |
4.06 in
|
| Product Weight |
1.6 lb
|
| Compliances |
ISO 9001
|
| Certifications |
UL 1449
|
| Voltage rating |
1200 VPR L-G, 2500 VPR L-L
|
| Connection |
Four connection points
|
| Phase |
Three-phase delta
|
| Neutral and grounding options |
Ground
|
| Nominal voltage |
240 V
|
| Number of wires |
3
|
| Voltage - max |
320 V
|
| Type |
Surge protection
|