Surge Protection Device, SPC series, 50 kA, 240V Delta, NEMA 4X, Filtering and Form C relay
| Product Name |
Eaton SPC series surge protection device
|
| Catalog Number |
SPC050240D7P
|
| UPC |
786680214578
|
| Product Length/Depth |
5.5 in
|
| Product Height |
6 in
|
| Product Width |
3.19 in
|
| Product Weight |
2.5 lb
|
| Certifications |
UL 1449
|
| Voltage rating |
240V Delta
|
| Enclosure |
NEMA 4X
|
| Mounting Method |
External side
|
| Series |
SPC
|
| Special features |
Filtering & Form C relay
|