Eaton Crouse-Hinds series Myers ground hub, Stainless steel, 2-1/2"
| Product Name |
Eaton Crouse-Hinds series Myers ground hub
|
| Catalog Number |
SST 7
|
| UPC |
662277121958
|
| Product Length/Depth |
3.75 in
|
| Product Height |
2.22 in
|
| Product Width |
3.75 in
|
| Product Weight |
2.1 lb
|
| Certifications |
cUL Listed
UL Listed |
| Area classification |
Hazardous/Classified Locations
|
| Standards type |
NEC/CEC
|
| NEC hazardous rating |
Class III
Class I, Division 2 Class II, Division 2 Class II, Division 1 |
| NEMA Rating |
3
4 4X 3R 12 |
| Material |
Stainless steel
|
| Trade size |
2-1/2"
|