Télécharger le document () de 20
Nous faisons fonctionner l’essentiel*

TLP118DBUC

Protect It! 11-Outlet Surge Protector - 5-15R Outlets, 4200 Joules, 2 USB Charging Ports, 8 ft. (2.4 m) Braided Cord, Black

Spécifications générales

Product Name
Eaton Tripp Lite series Protect It surge protector
Catalog Number
TLP118DBUC
UPC
037332294074
Product Length/Depth
13 in
Product Height
1.42 in
Product Width
4.8 in
Product Weight
1.2 lb
Warranty
Limited lifetime
Certifications
CSA C22.2.
CSA Std. C22.2
UL Listed
UL 1449

Caractéristiques du produit

Operating temperature
0° to 40°C
Storage Humidity Range
0% to 90% RH
Surge Style
ST - STRIP
Switches
Combination AC circuit breaker and 2 position red illuminated on/off power switch
Voltage Compatibility (VAC)
120
Outlets
11
Circuit breaker
15
Frequency rating
50/60 Hz
Number of Charging Ports
2
Total Charging Amps
4
Diagnostic LED Details
Built-in LED confirms suppressor "protection present" (green) status
EMI / RFI Filtering
Yes
Operating Temperature Range
32° to 104°F (0° to 40°C)
Overload Protection
15A resettable illuminated combo switch / circuit breaker
Protection Modes
Includes full normal mode (H-N) and common mode (N-G / H-G) line suppression
Receptacle Color
GRAY
Recommended Electrical Service
120V (110-125V)
Storage Temperature Range
5° to 104°F (-15° to 40°C)
Transformer Accommodation
Transformer Accommodation
UL1449 Let Through Rating
500V
Input Cord Details
SJT
Input Cord Gauge (AWG)
14
Cord Length
8 Foot
Power Cord Color
Black
Housing Color
Black
Outlet Orientation
two rows of 11 outlets total
Material
Plastic
Input Plug Type
NEMA 5-15P
Product category
Surge Protector
Output Receptacles
5-15R
Package Contents
TLP118DBUC 11-Outlet Surge Protector
Owner’s manual
Input Nominal Voltage
120 VAC
Product Features
Automatic Shut-Off
Mounting Holes or Slots
Diagnostic LED(s)
UL Certified
Product Highlights
11 NEMA 5-15R outlets distribute AC power to connected home/office/work equipment
On/off switch with circuit breaker allows one-touch control over connected equipment
USB ports share 4A for fast charging of phones, tablets and other mobile devices
8 ft. braided input cord with NEMA 5-15P plug connects to compatible AC wall outlet
4200 joules protect your valuable electronics against dangerous surges and spikes
Lifetime limited warranty (Worldwide)
Charging Port Type
USB A (FEMALE)
USB C (FEMALE)
Plug Color
White
AC Suppression Joule Rating
4200
AC Suppression Response Time
< 1 ns
Cord Gauge Type
  • 14 gauge
  • SJT
Operating Humidity Range
20% to 85% RH
Total Outlets
11

Exporter les caractéristiques du produit