Télécharger le document () de 20
Nous faisons fonctionner l’essentiel*

TLP128DB

Protect It! 12-Outlet Surge Protector - 5-15R Outlets, 2100 Joules, 8 ft. (2.4 m) Braided Cord, Black

Spécifications générales

Product Name
Eaton Tripp Lite series Protect It surge protector
Catalog Number
TLP128DB
UPC
037332294470
Product Length/Depth
1.42 in
Product Height
13 in
Product Width
4.8 in
Product Weight
1.9 lb
Warranty
Limited lifetime
Certifications
CSA C22.2.
CSA Std. C22.2
UL Listed
UL 1449

Caractéristiques du produit

Operating temperature
0° to 40°C
Storage Humidity Range
0% to 90% RH
Surge Style
ST - STRIP
Switches
Combination AC circuit breaker and 2 position red illuminated on/off power switch
Voltage Compatibility (VAC)
120
Outlets
12
Circuit breaker
15
Frequency rating
50/60 Hz
Diagnostic LED Details
Built-in LED confirms suppressor "protection present" (green) status
EMI / RFI Filtering
Yes
Operating Temperature Range
32° to 104°F (0° to 40°C)
Overload Protection
15A resettable illuminated combo switch / circuit breaker
Protection Modes
Includes full normal mode (H-N) and common mode (N-G / H-G) line suppression
Receptacle Color
BLACK
Recommended Electrical Service
120V (110-125V)
Storage Temperature Range
5° to 104°F (-15° to 40°C)
Transformer Accommodation
Transformer Accommodation
UL1449 Let Through Rating
500V
Input Cord Details
SJT
Input Cord Gauge (AWG)
14
Cord Length
8 Foot
Power Cord Color
Black
Housing Color
Black
Outlet Orientation
two rows of 6 outlets
Material
Plastic
Input Plug Type
NEMA 5-15P
Product category
Surge Protector
Output Receptacles
5-15R
Package Contents
TLP128DB 12-Outlet Surge Protector
Owner’s manual
Input Nominal Voltage
120 VAC
Product Features
Automatic Shut-Off
Mounting Holes or Slots
Diagnostic LED(s)
UL Certified
Product Highlights
12 NEMA 5-15R outlets distribute AC power to connected home/office/work equipment
2100 joules protect your valuable electronics against dangerous surges and spikes
8 ft. braided input cord with NEMA 5-15P plug connects to compatible AC wall outlet
Lifetime limited warranty (Worldwide)
$100,000 Ultimate Lifetime Insurance (U.S., Canada and Puerto Rico only)
Rear keyhole slots allow optional wall or desk mounting for convenient access
On/off switch with circuit breaker allows one-touch control over connected equipment
Plug Color
White
AC Suppression Joule Rating
2100
AC Suppression Response Time
< 1 ns
Cord Gauge Type
  • 14 gauge
  • SJT
Operating Humidity Range
20% to 85% RH
Total Outlets
12

Exporter les caractéristiques du produit