Télécharger le document () de 20
Nous faisons fonctionner l’essentiel*

TLP76

Protect It! 7-Outlet Surge Protector - 5-15R Outlets, 1500 Joules, 6 ft. (1.8 m) Cord, White

Spécifications générales

Product Name
Eaton Tripp Lite series Protect It surge protector
Catalog Number
TLP76
UPC
037332294012
Product Length/Depth
13.9 in
Product Height
1.18 in
Product Width
2.17 in
Product Weight
1 lb
Warranty
Limited lifetime
Certifications
CSA C22.2.
CSA Std. C22.2
UL Listed
UL 1449

Caractéristiques du produit

Operating temperature
0° to 40°C
Storage Humidity Range
0% to 90% RH
Surge Style
ST - STRIP
Switches
Combination AC circuit breaker and 2 position red illuminated on/off power switch
Voltage Compatibility (VAC)
120
Outlets
7
Circuit breaker
15
Frequency rating
50/60 Hz
Diagnostic LED Details
Built-in LED confirms suppressor "protection present" (green) status
EMI / RFI Filtering
Yes
Operating Temperature Range
32° to 104°F (0° to 40°C)
Overload Protection
15A resettable illuminated combo switch / circuit breaker
Protection Modes
Includes full normal mode (H-N) and common mode (N-G / H-G) line suppression
Receptacle Color
GRAY
Recommended Electrical Service
120V (110-125V)
Storage Temperature Range
5° to 104°F (-15° to 40°C)
Transformer Accommodation
Transformer Accommodation
UL1449 Let Through Rating
500V
Input Cord Details
SJT
Input Cord Gauge (AWG)
14
Cord Length
6 Foot
Power Cord Color
Gray
Housing Color
Gray
Outlet Orientation
Single row of 7 outlets
Material
Plastic
Input Plug Type
NEMA 5-15P
Product category
Surge Protector
Output Receptacles
5-15R
Package Contents
TLP76 7-Outlet Surge Protector
Owner’s manual
Input Nominal Voltage
120 VAC
Product Features
Automatic Shut-Off
Mounting Holes or Slots
Diagnostic LED(s)
UL Certified
Product Highlights
On/off switch with circuit breaker allows one-touch control over connected equipment
7 NEMA 5-15R outlets distribute AC power to connected home/office/work equipment
6 ft. input cord with NEMA 5-15P plug connects to compatible AC wall outlet
$25,000 Ultimate Lifetime Insurance (U.S., Canada and Puerto Rico only)
Lifetime limited warranty (Worldwide)
1500 joules protect your valuable electronics against dangerous surges and spikes
Rear keyhole slots allow optional wall or desk mounting for convenient access
Plug Color
White
AC Suppression Joule Rating
1500
AC Suppression Response Time
< 1 ns
Cord Gauge Type
  • 14 gauge
  • SJT
Operating Humidity Range
20% to 85% RH
Total Outlets
7

Exporter les caractéristiques du produit