Eaton TR Series Timing Relay, Pin/octal style terminals, Signal triggered, 24 Vac/dc coil, 50/60 Hz, 10A, 240 Vac/30 Vdc max. allowable load, 2 form C, DPDT (delayed output) contact configuration
| Product Name |
Eaton TR timing relay
|
| Catalog Number |
TRFP24AD
|
| UPC |
782116149827
|
| Product Length/Depth |
3.07 in
|
| Product Height |
1.58 in
|
| Product Width |
1.42 in
|
| Product Weight |
0.235 lb
|
| Compliances |
TUV
CE Marked |
| Certifications |
cULus Listed
CSA Certified |
| Prod load |
10A, 240 Vac/30 Vdc
|
| Frequency rating |
50-60 Hz
|
| Coil voltage |
24 Vac/dc
|
| Operating mode |
Signal triggered
|
| Contact configuration |
2 form C, DPDT
|
| Terminals |
Pin, octal
|
| Series |
TR
|
| Functions |
ON delay control signal start
Single shot leading edge with control input Signal ON/OFF delay Flasher-control signal start Leading edge OFF Pause or ON first |
| Output |
Delayed
|