Eaton Crouse-Hinds series Thru-Wall Barrier TWB sealing block assembly, Elastomeric, 3 frame spaces required
| Product Name |
Eaton Crouse-Hinds series Thru-Wall Barrier TWB sealing block assembly
|
| Catalog Number |
TWB3
|
| UPC |
782274192246
|
| Product Length/Depth |
2.38 in
|
| Product Height |
9.38 in
|
| Product Width |
3 in
|
| Product Weight |
19.65 lb
|
| Area classification |
Ordinary/Non-Hazardous Locations
|
| Number of frame spaces required |
3
|
| Material |
Elastomeric
|