Eaton W-VAC undervoltage relay, 24 Vdc, Used with W-VACiMB
| Product Name |
Eaton W-VAC undervoltage relay
|
| Catalog Number |
UVR24VDC
|
| UPC |
786685632551
|
| Product Length/Depth |
8 in
|
| Product Height |
3 in
|
| Product Width |
6 in
|
| Product Weight |
3 lb
|
| Certifications |
IEC Rated
|
| Catalog Notes |
This device opens the circuit breaker when there is notable lowering or loss of its power supply. It can operate with both direct and alternating current.
|
| Used with |
W-VACiMB
|
| Voltage rating |
24 V DC
|
| Type |
Undervoltage relay
|