Eaton Freedom NEMA mechanical interlock, Vertical Mechanical Interlock, Size 5
| Product Name |
Eaton Freedom NEMA mechanical interlock
|
| Catalog Number |
WM55V
|
| UPC |
786678003504
|
| Product Length/Depth |
13.5 in
|
| Product Height |
2 in
|
| Product Width |
5 in
|
| Product Weight |
1.1 lb
|
| Certifications |
UL
CSA |
| Size |
5
|