Eaton XB IEC terminal block, 10.2 mm Screw connection single level-through-feed, Blue, 12 AWG/2.5 mm2 maximum wire, IEC 800V, EN 700V, UL 600V, IEC #26-12 AWG, EN #26-12 AWG, UL #26-12 AWG wire, IEC 32A, EN 22,28A, UL 20A
| Product Name |
Eaton XB IEC terminal block
|
| Catalog Number |
XBUT10BU
|
| UPC |
782116904983
|
| Product Length/Depth |
1.85 in
|
| Product Height |
2.17 in
|
| Product Width |
0.4 in
|
| Product Weight |
0.04 lb
|
| Certifications |
UL Listed
CSA Certified |
| Type |
IEC-XB Series
|
| Amperage Rating |
32A (IEC), 22A (EN), 28A (EN), 20A (UL)
|
| Voltage rating |
IEC 800V, EN 700V, UL 600V
|