Eaton XB IEC terminal block, Screw connection single level ground block, Green/yellow, 8 AWG/6 mm2 maximum wire, IEC #24-8 AWG, EN #24-8 AWG, UL #24-8 AWG wire
| Product Name |
Eaton XB IEC terminal block
|
| Catalog Number |
XBUT35PE
|
| UPC |
782116905089
|
| Product Length/Depth |
2.37 in
|
| Product Height |
2.88 in
|
| Product Width |
0.63 in
|
| Product Weight |
0.02 lb
|
| Certifications |
UL Listed
CSA Certified |
| Type |
IEC-XB Series
|