Eaton XB IEC terminal block, Screw Connection Multi-Conductor Terminal Blocks, Blue, 10 AWG/4 mm2 maximum wire, Three-wire
| Product Name |
Eaton XB IEC terminal block
|
| Catalog Number |
XBUT4D12BU
|
| UPC |
782116905133
|
| Product Length/Depth |
1.85 in
|
| Product Height |
2.17 in
|
| Product Width |
0.24 in
|
| Product Weight |
0.03 lb
|
| Certifications |
CSA Certified
UL Listed |
| Type |
IEC-XB Series
|
| Amperage Rating |
28A (IEC), 20A (UL)
|
| Voltage rating |
IEC 500V, UL 150V
|