Eaton XB IEC terminal block, Screw Connection Multi-Conductor Ground Blocks, Green/yellow, 10 AWG/4 mm2 maximum wire
| Product Name |
Eaton XB IEC terminal block
|
| Catalog Number |
XBUT4D12PE
|
| UPC |
782116905140
|
| Product Length/Depth |
1.85 in
|
| Product Height |
2.17 in
|
| Product Width |
0.24 in
|
| Product Weight |
0.04 lb
|
| Certifications |
CSA Certified
UL Listed |
| Type |
IEC-XB Series
|