Eaton XB IEC terminal block, Screw Connection Disconnect Knife Disconnect, IEC-XB Series, UL 16A and connection, Gray, 10 AWG/4 mm2 maximum wire, UL 300,600V, 500V connection, UL #26-10 AWG and connection wire range
| Product Name |
Eaton XB IEC terminal block
|
| Catalog Number |
XBUT4MT
|
| UPC |
782116905294
|
| Product Length/Depth |
1.85 in
|
| Product Height |
2.17 in
|
| Product Width |
0.24 in
|
| Product Weight |
0.02 lb
|
| Certifications |
UL Listed
CSA Certified |
| Type |
IEC-XB Series
|
| Amperage Rating |
16A (UL), 16A connection
|
| Voltage rating |
UL 300,600V, 500V connection
|