Eaton XB IEC terminal block, Screw connection single level-through-feed, White, 10 AWG/4 mm2 maximum wire
| Product Name |
Eaton XB IEC terminal block
|
| Catalog Number |
XBUT4WH
|
| UPC |
782116904907
|
| Product Length/Depth |
1.85 in
|
| Product Height |
2.17 in
|
| Product Width |
0.24 in
|
| Product Weight |
0.01 lb
|
| Certifications |
CSA Certified
UL Listed |
| Type |
IEC-XB Series
|
| Amperage Rating |
41A (IEC), 30A (EN), 38A (EN), 30A (UL)
|
| Voltage rating |
IEC 800V, EN 700V, UL 600V
|