Eaton XB IEC terminal block, Screw Connection Double Level Blocks, IEC-XB Series, Blue, IEC/UL #26-10 AWG wire
| Product Name |
Eaton XB IEC terminal block
|
| Catalog Number |
XBUTT4BU
|
| UPC |
782116905331
|
| Product Length/Depth |
2.75 in
|
| Product Height |
2.85 in
|
| Product Width |
0.24 in
|
| Product Weight |
0.04 lb
|
| Certifications |
UL Listed
CSA Certified |
| Type |
IEC-XB Series
|
| Amperage Rating |
IEC 36A, UL 30A
|
| Voltage rating |
IEC 800V, UL 300V
|