Eaton XT IEC contactor, 32A, 550 Vac 50 Hz, 600 Vac 60 Hz, 1NO, 32A, Frame C, 45 mm, 50-60 Hz, 7.5, 7.5, 10, 15 hp (3PH @200, 230, 460, 575 V), Four-pole, Non-reversing, , Screw terminals, FVNR
| Product Name |
Eaton XT IEC contactor
|
| Catalog Number |
XTCF032C10D
|
| UPC |
786685217079
|
| Product Length/Depth |
4.5 in
|
| Product Height |
2.75 in
|
| Product Width |
4 in
|
| Product Weight |
1.2 lb
|
| Compliances |
CE Marked
RoHS Compliant |
| Certifications |
IEC 60947
UL Listed CSA Certified EN 60947 |
| Catalog Notes |
Screw terminals (6-65A); 5 mm (80-150A); no lugs (185-2000A)
|
| Amperage Rating |
32A
|
| HP rating - max |
7.5, 7.5, 10, 15 hp (3PH @200,230,460,575 V)
|
| Number of poles |
Four-pole
|
| Type |
Full voltage non-reversing contactor
|
| Frequency rating |
50-60 Hz
|
| Frame size |
45 mm
|
| Terminals |
Screw terminals
|
| Coil |
550-600 Vac, 50/60 Hz
|
| Coil voltage |
550 Vac, 50/60 Hz
|
| Contact configuration |
1 NO
|
| Continuous ampere rating |
32 A
|
| Series |
XT IEC
|
| Operation |
Non-reversing
|