Eaton XT IEC contactor, 80A, 208 Vac, 60 Hz, 0NO-0NC, 80A, Frame D, 55 mm, 60 Hz, 15, 20, 40, 50 hp (3PH @200, 230, 460, 575 V), Four-pole, Non-reversing, XT IEC series, Screw terminals, Full voltage non-reversing contactor
| Product Name |
Eaton XT IEC contactor
|
| Catalog Number |
XTCF080D00E
|
| UPC |
786685216867
|
| Product Length/Depth |
4.76 in
|
| Product Height |
3.54 in
|
| Product Width |
5.75 in
|
| Product Weight |
2.29 lb
|
| Compliances |
CE Marked
RoHS Compliant |
| Certifications |
EN 60947
CSA Certified IEC 60947 UL Listed |
| Catalog Notes |
Screw terminals (6-65A); 5 mm (80-150A); no lugs (185-2000A)
|
| Amperage Rating |
80A
|
| HP rating - max |
15, 20, 40, 50 hp (3PH @200,230,460,575 V)
|
| Number of poles |
Four-pole
|
| Type |
Full voltage non-reversing contactor
|
| Frequency rating |
60 Hz
|
| Frame size |
55 mm
|
| Terminals |
Screw terminals
|
| Coil |
208 Vac, 60 Hz
|
| Coil voltage |
208 Vac, 60 Hz
|
| Contact configuration |
0 NO, 0 NC
|
| Continuous ampere rating |
80 A
|
| Series |
XT IEC
|
| Operation |
Non-reversing
|