Eaton XT IEC bimetallic overload relay, IEC OVLR FRME D CLAS 10 10-16A-DPSTRS, Overload Relays, Frame D, Used with 30-45A Contactors-
| Product Name |
Eaton XT IEC bimetallic overload relay
|
| Catalog Number |
XTOB016DC1DP
|
| UPC |
782116978243
|
| Product Length/Depth |
4 in
|
| Product Height |
2.5 in
|
| Product Width |
3 in
|
| Product Weight |
1 lb
|
| Certifications |
UL/CUL listed
|
| Special features |
Used with 30-45A contactors
|
| Type |
Accessory
|
| Used with |
30-45A Contactors
|
| Frame size |
D
|
| Full load current range |
10-16 A
|
| Model |
Overload relay
|