Eaton XT IEC bimetallic overload relay, H-frame, 1NO-1NC contacts, 70-100A overload, Separate mount
| Product Name |
Eaton XT IEC bimetallic overload relay
|
| Catalog Number |
XTOB100HC1
|
| UPC |
786685442259
|
| Product Length/Depth |
5.75 in
|
| Product Height |
7.13 in
|
| Product Width |
5.04 in
|
| Product Weight |
3.55 lb
|
| Certifications |
UL Listed
CSA Certified |
| Overload range |
70-100 A
|
| Type |
Bimetallic overload relay
|
| Mounting |
Separate
|