Eaton XT IEC bimetallic overload relay, IEC OVLR FRME C CLAS 10 .4-.6A-DPSTRS, Overload Relays, Frame C, Used with 15-25A Contactors-
| Product Name |
Eaton XT IEC bimetallic overload relay
|
| Catalog Number |
XTOBP60CC1DP
|
| UPC |
782116978144
|
| Product Length/Depth |
1.811 in
|
| Product Height |
3.819 in
|
| Product Width |
2.835 in
|
| Product Weight |
0.3 lb
|
| Certifications |
UL/CUL listed
|
| Used with |
15-25A Contactors
|
| Frame size |
C
|
| Model |
Overload relay
|