Eaton C440 electronic overload relay, XT IEC Electronic Overload Relay, 1-5A overload range, 45 mm Frame size, NO-NC contact configuration, Direct to contactor mounting, Selectable - 10A, 10, 20, 30 trip type
| Product Name |
Eaton C440 electronic overload relay
|
| Catalog Number |
XTOE005BCS
|
| UPC |
786685416403
|
| Product Length/Depth |
1.77 in
|
| Product Height |
4.33 in
|
| Product Width |
1.42 in
|
| Product Weight |
0.87 lb
|
| Compliances |
CE Marked
RoHS Compliant ATEX Compliant |
| Certifications |
EN 60947
UL Listed CSA Certified IEC 60947 |
| Overload range |
1-5A
|
| Type |
Electronic overload relay
|
| Frame size |
45 mm
|
| Mounting method |
Direct
|
| Contact configuration |
NO, NC
|
| Trip type |
Selectable 10 A, class 10 ,20, 30
|