Eaton Manual Motor Protector Accessory XT IEC power control Screw In Connector, joins B frame manual motor protector to B frame XT contactor
| Product Name |
Eaton XT IEC screw-in connector
|
| Catalog Number |
XTPAXEMCB
|
| EAN |
4015081747252
|
| Product Length/Depth |
1.5 in
|
| Product Height |
1.5 in
|
| Product Width |
1.75 in
|
| Product Weight |
0.02 lb
|
| Certifications |
UL 508
|
| Type |
Accessory
|
| Frame |
B
|
| Special features |
Screw In
|