Download document () of 20

123372
Model code: IZMX16N3-V08F

Eaton Moeller series IZMX/INX - ACB. Breaker IZMX16, 3p, 800 A, Icu (<= 440V 50/60 Hz): 50 kA, Ics (<= 440V 50/60 Hz): 50 kA, Ir 400 A - 800 A, Fixed, Selective operation

General specifications

Product Name
Eaton Moeller series IZMX/INX circuit-breaker
Catalog Number
123372
Model Code
IZMX16N3-V08F
EAN
4015081209774
Product Length/Depth
584 mm
Product Height
597 mm
Product Width
521 mm
Product Weight
16.745 kg
Compliances
RoHS conform

Product specifications

Rated uninterrupted current (Iu)
800 A
Mounting Method
Fixed
Number of poles
Three-pole
Type
Circuit breaker
Position of connection for main current circuit
Back side

Export product specification