Download document () of 20

183722
Model code: IZMX40H3-V20F-1

Eaton Moeller series IZMX/INX - ACB. Circuit-breaker, 3p, 2000A, 105 kA, Selective operation, IEC, Fixed

General specifications

Product Name
Eaton Moeller series IZMX/INX circuit-breaker
Catalog Number
183722
Model Code
IZMX40H3-V20F-1
EAN
4015081794584
Product Length/Depth
584 mm
Product Height
597 mm
Product Width
521 mm
Product Weight
45 kg
Compliances
IEC/EN 60947
IEC
RoHS conform

Product specifications

Used with
Air circuit breakers/switch-disconnector
Open circuit breaker
Amperage Rating
2000 A
Features
Complete device with protection unit
Motor drive optional
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Fitted with:
Switched-off indicator
Frame
IZMX40
Pollution degree
3
Lifespan, mechanical
10000 switching cycles (ON/OFF)
20000 operations (switching capacity, with maintenance)
Rated uninterrupted current (Iu)
2000 A
Utilization category
B
Mounting Method
Fixed
Equipment heat dissipation, current-dependent
150 W
Rated impulse withstand voltage (Uimp)
12 kV AC
Device construction
Built-in device fixed built-in technique
Direction of incoming supply
As required
Electrical connection type of main circuit
Rail connection
Actuator type
Push button
Short-circuit release non-delayed setting
1.5 - 10 x Ir
Adjustment range short-term delayed short-circuit release - max
20000 A
Adjustment range short-term delayed short-circuit release - min
1200 A
Adjustment range undelayed short-circuit release - max
30000 A
Adjustment range undelayed short-circuit release - min
4000 A
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-20 °C
Ambient storage temperature - max
70 °C
Ambient storage temperature - min
-20 °C
Heat dissipation at rated current with fixed mounting
150 W
Number of auxiliary contacts (change-over contacts)
2
Number of auxiliary contacts (normally closed contacts)
0
Number of auxiliary contacts (normally open contacts)
0
Number of standard mechanical operations per hour - max
60
Operating sequence up to 690 V, 50/60 Hz (IEC/EN 60947)
85 kA
Overload release current setting - max
2000 A
Overload release current setting - min
800 A
Rated insulation voltage (Ui)
1000 V
Overvoltage category
III
Short-circuit release non-delayed setting - min
0 A
Weight of fixed mounting version (3-pole)
43 kg
Ambient operating temperature details
-20 °C - 70 °C
Protection
Selective operation
Voltage rating at AC
690 V AC
Short-circuit release non-delayed setting - max
30000 A
Short-circuit release delayed setting - max
20000 A
Number of poles
Three-pole
Degree of protection
IP31 with door seals
IP55 with protective cover
IP31
Closing delay via spring release
35 ms
Lifespan, electrical
16000 operations (switching cycles ON/OFF, with maintenance)
8000 operations (switching capacity)
Type
  • Air circuit breakers/switch-disconnector
  • Open circuit breaker
Special features
  • Main terminals must be separately ordered.
  • suitable for zone selectivity
  • optionally fittable by user with comprehensive accessories
  • Terminal capacity hint: These are values used in separate switchgear. The actual values will depend on the temperature around the circuit breaker, which is influenced by the ambient temperature, the degree of protection (IP), the mounting height, the partitions, and any external ventilation. Depending on the specific switchgear design, this may result in derating, which can then be compensated for by increasing the cross-sectional area. Temperature rise tests in the specific switchgear can provide specific and detailed information.
Position of connection for main current circuit
Back side
Release system
Electronic release
Rated operating voltage (Ue) - max
690 V
Rated operating voltage (Ue) - min
690 V
Rated operational current for specified heat dissipation (In)
2000 A
Rated short-circuit breaking capacity at 400 V, 50 Hz
105 kA
Rated short-circuit making capacity up to 440 V, 50/60 Hz
231 kA
Rated short-circuit making capacity up to 690 V, 50/60 Hz
166 kA
Rated short-time withstand current (t = 1 s)
85 kA
Rated short-time withstand current at 50/60 Hz (t = 3 s)
66 kA
Rated uninterrupted current (Iu) at 50°C
2000 A
Rated uninterrupted current (Iu) at 60°C
2000 A
Rated uninterrupted current (Iu) at 70°C
2000 A
Short-circuit release delayed setting - min
1500 A
Terminal capacity (copper bar)
80 mm x 10 mm (2x) for fixed mounting (black)
Power loss
150 W

Export product specification