Download document () of 20

UT06103W3PH

Male plug IP68/69K, 48 h salt spray; UT06103W3PH

General specifications

Product Name
Eaton Souriau UTO series metal IP68/69k connector for intensive use
Catalog Number
UT06103W3PH
Product Length/Depth
33 mm
Product Height
21.8 mm
Product Width
21.8 mm
Product Weight
14.4 g
Compliances
Overvoltage category III / pollution degree III
UL 1977

Product specifications

Current rating
5 A UL
5 A IEC
Fitted with:
Shielding
First mate last break capability(optional)
Environmental conditions
RoHS
REACH
Fire & Smoke
Flammability rating UL94 V0
Fire and smoke rating HL2 R22 and HL2 R23 following EN 45 545
Environmental resistance
Vibrations level 2g per NFF61030
Shock resistance 50g, 11ms per MIL-C-26482 I
Resistant against gasoline
Resistant against acid bath
Vibrations level 55-2000 Hz, 15g per MIL-C-26482 I
Resistant against oil
Resistant against mineral oil
Resistant against basic bath
Shock resistance 30g, 18ms per NFF61030
Test current
5 A CSA
5 A IEC
5 A UL
Test voltage
40 V IEC
200 V CSA
250 V UL
Connector accessory option
Not delivered, to be ordered separately
Connector orientation
N
Connector type
Plug
Contact delivery
Not delivered
Contact gender
Pin (Male)
Contact type
Crimp
Coupling type
1/3 Bayonet
Degree of protection
IP68
Insert material
Polyamide
Layout
3W3
Plating
Nickel
Plug type
Straight Plug
Shell material
Zinc alloy
Shell size
10
Mating cycles
500
Operating temperature - max
105 °C
Operating temperature - min
-40 °C
Number Of Contacts
6
Number of cavity #16
3
Number of cavity #20
3
Salt spray
48 hour

Export product specification

Drawings

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.