Dokument herunterladen () von 20
Wir setzen um, was wirklich zählt.*
Capacitors

TV Supercapacitor

Eaton's TV family of supercapacitors operate at higher voltage to reduce the number of cells and size needed in high voltage designs or keep the same number of cells to do more with higher energy storage. They provide energy storage for high power charge/discharge cycling, peak power shaving and backup power applications. They also provide power to safely shutdown systems and avoid data loss when main power is disconnected.

TV cells are RoHS compliant, UL recognized, and contain no heavy metals. They can operate  temperatures from -40 °C to +85 °C.

Highest power and efficiency with ultra low resistance
Outstanding low temperature performance
Superior lifetime

Eaton supercapacitors provide power delivery for smart metering

The rise in “smart” metering has ushered in a new era for utility companies. Smart meters enable gas, water and electricity utilities to monitor consumers’ consumption more precisely, providing insight for technology and pricing decisions and empowering their customers...

Eaton provides cloud computing & data center reliability for the enterprise

Ask almost any consumer, enterprise or even small business where they store their files and data, and they’ll most likely tell you, “On the server” or “In the cloud.” As computing power demands increase, and the adoption of social networking, cloud, and IoT progresses, the need for “always on,” reliable storage is critical for everyone.

TV Supercapacitor product aid

Eaton extends industry leading supercapacitor offering with 3 V cylindrical cells

Automobilindustrie

Elektronische Systeme für die Automobilindustrie spielen eine entscheidende Rolle in modernen Fahrzeugen und verbessern Sicherheit, Leistung und Komfort. Die elektronischen Komponenten von Eaton sind AEC-Q-qualifiziert für den Einsatz in Antriebsstrang- und Fahrwerkselektronik, Sicherheitssystemen und Infotainment-Anwendungen, um die Leistung und den Komfort für Fahrer und Fahrgäste zu verbessern.

Industrie

Elektronikkomponenten spielen eine entscheidende Rolle in der modernen Industrie und ermöglichen Automatisierung, präzise Steuerung und Datenanalyse.

In der Industrieelektronik finden diese Komponenten Anwendungen in den Bereichen Automatisierung, Motorsteuerung, Robotik und Leistungsumwandlung. Die Komponenten von Eaton sorgen für effiziente und zuverlässige Industriesysteme.

Produkte

Specifications

Download Links
X
Download Close