Dokument herunterladen () von 20
Wir setzen um, was wirklich zählt.*

020716

Eaton Moeller® series T3 Changeoverswitch, 32 A, rear mounting, Basic switch, 5 contact unit(s), Contacts: 10, 60 °, Design number 8361

Listenpreis EUR146.02

Allgemeine Spezifikation

Product Name
Eaton Moeller® series T3 Changeover switch
Catalog Number
020716
Product Length/Depth
97 mm
Product Height
54 mm
Product Width
61 mm
Product Weight
0.29 kg
Certifications
CE
EAN
4015080207160
Model Code
T3-5-8361/XZ

Betätigungselement

Actuator type
Short thumb-grip

Kontakte

Number of auxiliary contacts (change-over contacts)
0
Number of auxiliary contacts (normally closed contacts)
0
Number of auxiliary contacts (normally open contacts)
0

Bemessungswerte

Rated operational current (Ie) at AC-3, 380 V, 400 V, 415 V
23.7 A
Rated operational power at AC-3, 380/400 V, 50 Hz
12 kW
Rated uninterrupted current (Iu)
32 A

Merkmale und funktionen

Enclosure material
Plastic
Fitted with:
0 (off) position
Number of poles
Five-pole

Allgemeine Informationen

Degree of protection (front side)
IP65
NEMA 12
Model
Reverser
Suitable for
Ground mounting
Intermediate mounting
Front mounting

Produktspezifikation exportieren

Hinweis: Wenn im .zip-Download Dateien fehlen, ist der Dateityp beim Massendownload nicht unterstützt.