Knowledge-Suche
Dokument herunterladen () von 20
Wir setzen um, was wirklich zählt.*
Wird nicht mehr angeboten

111046
Modellcode: BPM-F-1200/20

Eaton xEnergy Basic LV systems Low voltage switchgear. Floor-standing distribution board with double-bit lock, IP55, HxWxD=2060x1200x320mm

Allgemeine Spezifikation

Product Name
Eaton xEnergy Basic empty enclosure
Catalog Number
111046
Product Length/Depth
350 mm
Product Height
2090 mm
Product Width
1230 mm
Product Weight
66.6 kg
Compliances
RoHS conform
EAN
4015081106073
Model Code
BPM-F-1200/20

Zusätzliche Informationen

Features
EMC-version
Functions
Basic device
RAL-number
7035
Suitable for
Metrical mounting

cLieferprogramm

Application
Moisture-proof (installation site)
Color
Gray
Light gray (RAL 7035)
Type
Basic device

Bauartnachweis gemäß IEC/EN 61439

10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility.
10.13 Mechanical function
Meets the product standard's requirements.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Not relevant to indoor installations.
10.2.5 Lifting
Met; assembled and secured as per the latest applicable instruction leaflet.
10.2.6 Mechanical impact
IK10
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
IP55
10.4 Clearances and creepage distances
Is the panel builder's responsibility.
10.5 Protection against electric shock
< 0.1 Ω; meets the product standard's requirements.
10.6 Incorporation of switching devices and components
Is the panel builder's responsibility.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Ui = 440 V AC
10.9.3 Impulse withstand voltage
4 kV
10.9.4 Testing of enclosures made of insulating material
Does not apply to metal enclosures.

Technische daten - mechanisch

Cover/door type
Double-ward lock
Grade material
Sheet steel
Installation type
Floor installation possible
Material
Steel
Sheet steel
Mounting method
Floor standing distribution board
Detached
Number of covers/doors
2
Number of locks
0
Permissible load of the door(s) according to IEC 62208 - max
0 N
Permissible load of the enclosure according to IEC 62208 - max
0 N
Permissible load of the mounting plate according to IEC 62208 - max
0 N
Surface finishing
With powder coating
Powder coating
Degree of protection
IK10
IP55
Other

Nachweis der Erwärmung gemäß IEC 60890

Heat diss. ambient 35°C delta T: 20°C free stand middle encl. top (IEC 60890)
281 W
Heat diss. ambient 35°C delta T: 20°C wall mount middle encl. top (IEC 60890)
254 W
Heat diss. ambient 35°C delta T: 35°C free stand middle encl. top (IEC 60890)
564 W
Heat diss. ambient 35°C delta T: 35°C wall mount middle encl. top (IEC 60890)
510 W
Heat diss. ambient 35°C delta T:20°C free stand individ. encl. top (IEC 60890)
287 W
Heat diss. ambient 35°C delta T:20°C free stand starting encl. top (IEC 60890)
284 W
Heat diss. ambient 35°C delta T:20°C wall mount individ. encl. top (IEC 60890)
269 W
Heat diss. ambient 35°C delta T:20°C wall mount starting encl. top (IEC 60890)
260 W
Heat diss. ambient 35°C delta T:35°C free stand individ. encl. top (IEC 60890)
575 W
Heat diss. ambient 35°C delta T:35°C free stand starting encl. top (IEC 60890)
569 W
Heat diss. ambient 35°C delta T:35°C wall mount individ. encl. top (IEC 60890)
539 W
Heat diss. ambient 35°C delta T:35°C wall mount starting encl. top (IEC 60890)
522 W
Thermal dissipation (Delta T = 20 K) according to IEC/TR 60890
0 W

Produktspezifikation exportieren

Hinweis: Wenn im .zip-Download Dateien fehlen, ist der Dateityp beim Massendownload nicht unterstützt.